Clamping single acting cylinder, 12mm diameter, 4mm stroke

Articol: M/50112/4
  • Enable high thrusts to be achieved in restricted space
  • Neat, clean appearance
  • One-piece body construction
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:12 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:12 mm
Piston rod diameter:6 mm
Stroke length:4 mm
Sprung in or Sprung out:Sprung in
Theoretical force:55 N
Material - Body:Anodised aluminium
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Range:M/50100

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Tubing

Nylon tubing

Articol:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Articol:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural

Valves

Inline Valves - Solenoid

Articol:V60A411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Articol:V60A417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/8