Clamping double acting cylinder, 32mm diameter, 5mm stroke

Articol: M/50232/5
  • Enable high thrusts to be achieved in restricted space
  • Neat, clean appearance
  • One-piece body construction
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1.5 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:32 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1.5 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:32 mm
Piston rod diameter:12 mm
Stroke length:5 mm
Theoretical force:406 N
Material - Body:Anodised aluminium
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Range:M/50200

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Tubing

Nylon tubing

Articol:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Articol:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V60A511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Articol:V60A517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8