M/50 magnetically operated reed switch, 5 m cable

Articol: M/50/LSU/5V
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
Operation:Reed Normally Open
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Operating temperature:-20 ... 80 °C
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Products - IP Rating:IP66

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Operation:Reed Normally Open
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Operating temperature:-20 ... 80 °C
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Products - IP Rating:IP66
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51019090
Products - HS Code (Customs):85365080
Products - HTS Code (Harmonised Tariff Schedule):8536509090
Classification - UNSPSC code:31251500
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:6.4
Products - Product - Length:5.0
Products - Product - Weight:0.1
Products - Unit of Measure:EA
Country of Origin:Poland
Range:M/50