Flat vacuum cups

Articol: M/58304/01
  • Flat cups ideal where minimal movement is required for pliable materials
Medium:Vacuum
Port size:M5
Operating temperature:-10 ... 70 °C
Diameter:15 mm
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request

Technical Details

AttributeValue
Medium:Vacuum
Port size:M5
Operating temperature:-10 ... 70 °C
Diameter:15 mm
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51020206
Products - HS Code (Customs):84799070
Products - HTS Code (Harmonised Tariff Schedule):8479909090
Classification - UNSPSC code:27131608
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:15.0
Products - Product - Length:21.0
Products - Product - Weight:0.05
Products - Unit of Measure:EA
Country of Origin:Germany
Range:M/58300