Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Articol: P64F-NNL-PJA
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump facility
Medium:Compressed Air
Port size:Without Yoke
Actuation:Sol/Spring
Voltage:110/120Vac 50/60Hz, 14/10 VA
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Actuation:Sol/Spring
Voltage:110/120Vac 50/60Hz, 14/10 VA
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C
Manual Override:Button (shrouded)
Material - Body:Zinc alloy
Material - Elastomers:Nitrile rubber
Range:P64F
Series:Olympian Plus

Accessories