Excelon soft start dump valve, G3/8, 3-10 bar, CNOMO solenoid operated

Articol: P72F-3GL-NNN
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump facility
Medium:Compressed Air
Port size:G3/8
Actuation:CNOMO solenoid
Voltage:No solenoid
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 65 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Actuation:CNOMO solenoid
Voltage:No solenoid
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 65 °C
Exhaust port:Rc1/4
Maximum flow:21 dm3/s
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Synthetic materials
Range:P72F
Series:Excelon

Accessories

Accessories

Shut-off Valve

Articol:T72T-3GA-P1N
Port size:G3/8