Excelon soft start dump valve, G3/8, 3-10 bar, CNOMO solenoid operated

Articol: P72F-3GL-PFA
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump facility
Medium:Compressed Air
Port size:G3/8
Actuation:CNOMO solenoid
Voltage:24Vdc
Operating temperature:-20 ... 65 °C
Exhaust port:Rc1/4

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Actuation:CNOMO solenoid
Voltage:24Vdc
Operating temperature:-20 ... 65 °C
Exhaust port:Rc1/4
Maximum flow:21 dm3/s
Material - Body:Zinc
Material - Elastomers:Synthetic materials
Range:P72F
Series:Excelon