Nylon tubing

Articol: PA2-0706100
    Medium:Compressed Air
    O/D Tube:6 mm
    Operating temperature:-40 ... 80 °C
    Maximum operating pressure:27,0 bar
    Standard:DIN 74324
    Colour:Black

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:6 mm
    Operating temperature:-40 ... 80 °C
    Maximum operating pressure:27,0 bar
    Standard:DIN 74324
    Colour:Black
    Length:100 m
    Range:PA2