Nylon tubing

Articol: PA2-0904025C
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Silver
    Length:25 m
    Range:PA2

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Silver
    Length:25 m
    Range:PA2