ISO/VDMA profile single acting cylinder, 40mm diameter, 25mm stroke

Articol: PRA/181040/M/25
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • Profile barrel with concealed tie rods
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Medium:Compressed Air
Port size:G1/4
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:25 mm
Seal material:Nitrile rubber;Polyurethane
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Sprung in or Sprung out:Sprung in
Return force of spring:60 N
Theoretical force:648 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane
Material - Piston rod:Stainless steel (Martensitic)
Range:PRA/181000/M

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250628
Thread:G1/4
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470628
Thread:G1/4
O/D Tube:6 mm
Shape:Elbow

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Articol:M/P19494
Cylinder diameter:40 mm

Narrow hinge style SS

Articol:M/P19932
Cylinder diameter:40 mm

Swivel hinge style US

Articol:M/P40311
Cylinder diameter:40 mm

Adjustable centre trunion style UH

Articol:PQA/182040/40
Cylinder diameter:40 mm

C - Foot Mounting 40mm bore

Articol:QA/8040/21
Cylinder diameter:40 mm

Tubing

Nylon tubing

Articol:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Articol:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V61B411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/4