ISO/VDMA profile single acting cylinder with piston rod lock, 63mm diameter, 320mm stroke

Articol: PRA/182063/L4/320
  • Magnetic and non-magnetic piston conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • Secure locking of piston rod in any position
  • Locks when air is removed
  • Compact, maintenance-free design
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:63 mm

Get a similar product sooner

isoline26trade3b20profile20double20acting20cylinder2c2063mm20diameter2c20320mm20stroke

Articol:PRA/802063/M/320
Cylinder diameter:63 mm
Stroke length:320 mm
Operation:Double acting
Port size:G3/8

isoline26trade3b20tie20rod20double20acting20cylinder2c2063mm20diameter2c20320mm20stroke

Articol:RA/802063/M/320
Cylinder diameter:63 mm
Stroke length:320 mm
Operation:Double acting
Port size:G3/8

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:320 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Range:PRA/182000/L4