ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 320mm stroke

Articol: PRA/182100/L4/320
  • Magnetic and non-magnetic piston conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • Secure locking of piston rod in any position
  • Locks when air is removed
  • Compact, maintenance-free design
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm
Stroke length:320 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Range:PRA/182000/L4