ISOLine™ profile double acting cylinder, 100mm diameter, 200mm stroke

Articol: PRA/802100/M/200
  • Conforms to ISO 15552 (VDMA 24562 and NFE 49-003-1)
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1/2
Operation:Double acting
Operating pressure:1 ... 12 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1/2
Operation:Double acting
Operating pressure:1 ... 12 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm
Stroke length:200 mm
Piston rod thread:M20 x 1.5
Standard:ISO 15552
Theoretical force:4710 N
Material - Piston head seals:PUR
Material - Piston rod:Stainless steel (Martensitic)
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010101
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:113.0
Products - Product - Length:429.0
Products - Product - Width:113.0
Products - Product - Weight:5.5
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:PRA/802000/M
Series:ISOLine

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02471248
Thread:G1/2
O/D Tube:12 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K511248
Thread:G1/2
O/D Tube:12 mm
Shape:Banjo

Switches

M/50 magnetically operated solid state switch, 5 m cable

Articol:M/50/EAN/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Articol:M/50/EAN/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 5 m cable

Articol:M/50/EAP/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Articol:M/50/EAP/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

M/50 magnetically operated reed switch, 0.3 m cable

Articol:M/50/LSU/CP
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 60Vac/dc

QM/32 magnetically operated reed switch, 10 m cable

Articol:QM/32/10
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

QM/32 magnetically operated reed switch, 2 m cable

Articol:QM/32/2
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

Mountings

Wide hinge style SW

Articol:M/P19498
Cylinder diameter:100 mm

Narrow hinge style SS

Articol:M/P19936
Cylinder diameter:100 mm

Swivel hinge style US

Articol:M/P40315
Cylinder diameter:100 mm

C - Foot Mounting 100mm bore

Articol:QA/8100/21
Cylinder diameter:100 mm

D - Rear Clevis Mounting 100mm bore

Articol:QA/8100/23
Cylinder diameter:100 mm

Tubing

Nylon tubing

Articol:PA2-0012025C
Standard:DIN 74324
O/D Tube:12 mm
Length:25 m

Nylon tubing

Articol:PA2-0012100
Standard:DIN 74324
O/D Tube:12 mm
Length:100 m

Nylon tubing

Articol:PA2-0712025C
Standard:DIN 74324
O/D Tube:12 mm
Length:25 m

Nylon tubing

Articol:PA2-0712100
Standard:DIN 74324
O/D Tube:12 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V61B511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B511A-A319J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B517A-A319J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Pilot

Articol:V61B5D7A-XA090
Operation:5/2
Actuation:Pilot/Spring
Port size:G1/4

Inline Valves - Pilot

Articol:V61B5DDA-XA020
Operation:5/2
Actuation:Pilot/Pilot
Port size:G1/4