Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 250mm stroke, 5/2 Sol/Spring

Articol: PRA/882040/MIR/M4/250
  • Cleanline Profile barrel with integrated switches
  • Glandless spool valve for extended life and high performance
  • Adjustable flow regulator for speed control
  • Incorporates Norgren M/50 switches
  • Single air and electrical connection for quick, simple installation
  • Cylinders and mountings conform to ISO 15552 (length, mounting pitch and thread dimensions according to ISO 15552. Some outside dimensions different to ISO 15552)
  • Can potentially reduce air consumption by up to 50% compared to conventional systems
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Valve operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Valve operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-5 ... 50 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:250 mm
Piston rod thread:M12 x 1.25
Protection class:IP67
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Spool technology:Glandless spool and sleeve
Theoretical force:754 N
Material - Piston rod:Stainless steel
Material - Seals:Polyurethane
Range:PRA/882000
Series:IVAC

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250628
Thread:G1/4
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470628
Thread:G1/4
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510628
Thread:G1/4
O/D Tube:6 mm
Shape:Banjo

Tubing

Nylon tubing

Articol:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m