Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 200mm stroke, 5/2 Sol/Sol

Articol: PRA/882063/MIB/M4/200
  • Cleanline Profile barrel with integrated switches
  • Glandless spool valve for extended life and high performance
  • Adjustable flow regulator for speed control
  • Incorporates Norgren M/50 switches
  • Single air and electrical connection for quick, simple installation
  • Cylinders and mountings conform to ISO 15552 (length, mounting pitch and thread dimensions according to ISO 15552. Some outside dimensions different to ISO 15552)
  • Can potentially reduce air consumption by up to 50% compared to conventional systems
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Valve operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Valve operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-5 ... 50 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:200 mm
Piston rod thread:M16 x 1.5
Protection class:IP67
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Spool technology:Glandless spool and sleeve
Theoretical force:1870 N
Material - Piston rod:Stainless steel
Material - Seals:Polyurethane
Products - IP Rating:IP67
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51010101
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:122.0
Products - Product - Length:390.0
Products - Product - Width:91.5
Products - Product - Weight:3.94
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:PRA/882000
Series:IVAC

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250838
Thread:G3/8
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470838
Thread:G3/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510838
Thread:G3/8
O/D Tube:8 mm
Shape:Banjo

Tubing

Nylon tubing

Articol:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m