R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Articol: R05-232-RNLA
  • Metallic parts meet NACE recommendations
  • Miniature high corrosion resistant design
  • Adjusting knob has snap action lock
  • Particularly suitable for marine, petro-chemical, food processing, medical, dental and similar applications
  • Panel mounting facility
Medium:Compressed Air
Port size:1/4" NPT
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 66 °C
Gauge:Without
Gauge port:1/8" NPTF

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPT
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 66 °C
Gauge:Without
Gauge port:1/8" NPTF
Material - Adjusting knob:Stainless steel
Material - Body:304 Stainless Steel
Material - Bonnet:316 Stainless Steel
Material - Elastomers:Fluorocarbon
Range:R05