R07 Series general purpose pressure regulator, G1/8, 0.3-7 bar, without gauge

Articol: R07-100-NNKG
  • Ported regulators for general purpose pneumatic applications
  • Relieving operation as standard
  • Non-rising adjusting knob with snap-action lock
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Non-relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal resin
Material - Elastomers:Nitrile rubber
Range:R07