R07 Series general purpose pressure regulator, 1/8 PTF, 0.3-8.6 bar, without gauge

Articol: R07-100-RNLA
  • Ported regulators for general purpose pneumatic applications
  • Relieving operation as standard
  • Non-rising adjusting knob with snap-action lock
Medium:Compressed Air
Port size:1/8" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 8.6 bar
Relieving/non-relieving:Relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/8" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 8.6 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/8" NPT
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal
Material - Elastomers:Nitrile rubber
Range:R07