R16 Series general purpose pre-set regulator, G1/4, 2 bar max set, without gauge

Articol: R16-200-R30D
  • Factory pre-set and sealed to give a regulated pressure of 2 bar
  • Tamper resistant
  • Compact
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:2,0 bar
Gauge port:Rc1/8

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:2,0 bar
Gauge port:Rc1/8
Range:R16