R24 Series high flow manual regulator, G3/8, 0.7-8 bar, without gauge

Articol: R24-300-RNLG
  • Exceptionally high flow and relief flow characteristics
  • Easy to adjust even at high output pressures
  • Balanced valve minimises effect of variations in inlet pressure on outlet pressure
  • Panel mounted facility
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:20,0 bar
Operating temperature:0 ... 80 °C
Outlet pressure adjustment:0.7 ... 8 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:20,0 bar
Operating temperature:0 ... 80 °C
Outlet pressure adjustment:0.7 ... 8 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:G3/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Zinc alloy
Material - Elastomers:Nitrile rubber
Range:R24

Accessories

Accessories

BSP and Hose Fittings

Articol:150232818
Thread:G1/8;R1/4
Shape:Straight

BSP and Hose Fittings

Articol:150233818
Thread:G1/8;R3/8
Shape:Straight

Service Kits

Service kit R24

Articol:5292-52
Port size:1/2" PTF;1/4" PTF;3/8" PTF