R24 Series high flow pilot regulator, G1-1/4, 0.3-17 bar, without gauge

Articol: R24-A01-RNXG
  • Exceptionally high flow and relief flow characteristics
  • Easy to adjust even at high output pressures
  • Balanced valve minimises effect of variations in inlet pressure on outlet pressure
  • Panel mounted facility
Medium:Compressed Air
Port size:G1-1/4
Maximum inlet pressure:20,0 bar
Operating temperature:0 ... 80 °C
Outlet pressure adjustment:0.3 ... 17 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/4
Maximum inlet pressure:20,0 bar
Operating temperature:0 ... 80 °C
Outlet pressure adjustment:0.3 ... 17 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:G1/2
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R24

Accessories

Accessories

BSP and Hose Fittings

Articol:150234818
Thread:G1/8;R1/2
Shape:Straight

Service Kits

R24 Service kits

Articol:5292-55
Port size:1-1/4" PTF;1" PTF;3/4" PTF