R27 Series precision pressure regulator, G1/4, 0.14-4 bar, without gauge

Articol: R27-230-RNFG
  • High precision regulator using a control chamber instead of a spring, so increasing its sensitivity to any variations and eliminating any spring hysteresis
  • Perfect for dead-end applications
  • Excellent long term stability
Medium:Compressed Air
Port size:G1/4
Operation:Lever
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 70 °C
Outlet pressure adjustment:0.14 ... 4 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Lever
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 70 °C
Outlet pressure adjustment:0.14 ... 4 bar
Relieving/non-relieving:Relieving
Gauge port:G1/4
Sensitivity:0.3
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Nitrile rubber
Range:R27