Olympian Plus general purpose pressure regulator, G1/2, 0.3-10 bar, without gauge

Articol: R64G-4GK-RMN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050401
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:180.0
Products - Product - Width:105.0
Products - Product - Weight:1.59
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:R64G
Series:Olympian Plus

Accessories

Accessories

Tamper Resistant Cover

Articol:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74

Olympian 64 3/2 G1/2 Shut-off Valve

Articol:T64T-4GB-P1N
Port size:G1/2

Olympian Plus 64 3/2 G1/2 Shut-off Valve

Articol:T64T-6GB-P1N
Port size:G3/4

Service Kits

Mountings

Silencers