Olympian Plus general purpose pressure regulator, without yoke, 0.7-17 bar, without gauge

Articol: R64G-NNT-RSN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Adjusting knob:Metal
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R64G
Series:Olympian Plus

Accessories