Excelon general purpose pressure regulator, G1/4, 0.3-4 bar, without gauge

Articol: R73G-2GT-RFN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R73G
Series:Excelon