Excelon general purpose pressure regulator, 1/2 PTF, 0.3-10 bar, without gauge

Articol: R73G-4AK-RMN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/4" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus general purpose pressure regulator, 1/2 PTF, 0.3-10 bar, integrated gauge

Articol:R84G-4AK-RMG
Port size:1/2" PTF
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus general purpose pressure regulator, 1/2 PTF, 0.3-10 bar, without gauge

Articol:R84G-4AK-RMN
Port size:1/2" PTF
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without