Excelon general purpose pressure regulator, G1/2, 0.3-10 bar, without gauge

Articol: R74G-4GK-RMN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050401
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:170.0
Products - Product - Width:80.0
Products - Product - Weight:0.8
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:R74G
Series:Excelon

Accessories

accessories_similar

Excelon Plus general purpose pressure regulator, G1/2, 0.3-10 bar, integrated gauge

Articol:R84G-4GK-RMG
Port size:G1/2
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Integrated Gauge

Excelon Plus general purpose pressure regulator, G1/2, 0.3-10 bar, without gauge

Articol:R84G-4GK-RMN
Port size:G1/2
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Service Kits