Excelon general purpose pressure regulator, G3/4, 0.3-10 bar, without gauge

Articol: R74G-6GK-NMN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Non-relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R74G
Series:Excelon