Excelon Plus Reverse Flow Regulator, G1/4", 0.3-10 bar

Articol: R82R-2GK-RMN
  • Reduced weight and size
  • Flush mounted integrated gauge
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Range:R82R
Series:Excelon Plus