ISO compact single acting cylinder, 32mm diameter, 25mm stroke

Articol: RA/191032/M/25
  • Conforms to ISO21287
  • Magnetic piston as standard
  • Low friction, long life seals
  • Switches can be mounted flush with the profile
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm

Get a similar product sooner

clamping20single20acting20cylinder2c2032mm20diameter2c2025mm20stroke

Articol:M/50132/25
Cylinder diameter:32 mm
Stroke length:25 mm
Operation:Single acting
Port size:G1/8

compact20single20acting20cylinder2c2025mm20diameter2c2025mm20stroke

Articol:RM/91032/M/25
Cylinder diameter:32 mm
Stroke length:25 mm
Operation:Single acting
Port size:G1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm
Piston rod diameter:12 mm
Stroke length:25 mm
Seal material:Nitrile rubber;Polyurethane
Standard:ISO 21287
Sprung in or Sprung out:Sprung in
Return force of spring:32 N
Theoretical force:432 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Nitrile rubber
Material - Piston rod:Stainless steel
Range:RA/191000/M

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (in) - parallel

Articol:C0L510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits

Service kits for RA/192000

Articol:QM/192032/00
Cylinder diameter:32 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Articol:M/P19493
Cylinder diameter:32 mm

Swivel hinge style US

Articol:M/P40310
Cylinder diameter:32 mm

Adjustable centre trunion style UH

Articol:PQA/182032/40
Cylinder diameter:32 mm

C - Foot Mounting 32mm bore

Articol:QA/192032/21
Cylinder diameter:32 mm

Tubing

Nylon tubing

Articol:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Articol:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V60A411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Articol:V60A417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/8