ISOLine™ tie rod single acting cylinder, 80mm diameter, 100mm stroke

Articol: RA/801080/M/100
  • Conforms to ISO 15552 (VDMA 24562 and NFE 49-003-1)
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
  • High performance Adaptive Cushioning System “ACS”
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G3/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G3/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm
Piston rod diameter:25 mm
Stroke length:100 mm
Piston rod thread:M20 x 1.5
Standard:ISO 15552
Sprung in or Sprung out:Sprung in
Return force of spring:130 N
Theoretical force:2795 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RA/801000/M
Series:ISOLine

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K511038
Thread:G3/8
O/D Tube:10 mm
Shape:Banjo

Switches

M/50 magnetically operated solid state switch, 5 m cable

Articol:M/50/EAN/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Articol:M/50/EAN/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 5 m cable

Articol:M/50/EAP/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Articol:M/50/EAP/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

M/50 magnetically operated reed switch, 0.3 m cable

Articol:M/50/LSU/CP
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 60Vac/dc

QM/32 magnetically operated reed switch, 10 m cable

Articol:QM/32/10
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

QM/32 magnetically operated reed switch, 2 m cable

Articol:QM/32/2
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

Mountings

Wide hinge style SW

Articol:M/P19497
Cylinder diameter:80 mm

Narrow hinge style SS

Articol:M/P19935
Cylinder diameter:80 mm

Swivel hinge style US

Articol:M/P40314
Cylinder diameter:80 mm

D - Rear Clevis Mounting 80mm bore

Articol:QA/8080/23
Cylinder diameter:80 mm

R - Rear Eye Mounting 80mm bore

Articol:QA/8080/27
Cylinder diameter:80 mm

H - Trunnion Mounting 80mm bore

Articol:QA/8080/28
Cylinder diameter:80 mm

Tubing

Nylon tubing

Articol:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Articol:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m

Nylon tubing

Articol:PA2-0710025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Articol:PA2-0710100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V61B411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B411A-A319J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B417A-A319J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Pilot

Articol:V61B4D7A-XA090
Operation:3/2
Actuation:Pilot/Spring
Port size:G1/4

Inline Valves - Pilot

Articol:V61B4DDA-XA020
Operation:3/2
Actuation:Pilot/Pilot
Port size:G1/4