ISO tie rod double acting cylinder, 320mm diameter, 320mm stroke

Articol: RA/8320/M/320
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:320 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:320 mm
Piston rod diameter:63 mm
Stroke length:320 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:48228 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M

Accessories

Switches

QM/32 magnetically operated reed switch, 5 m cable

Articol:QM/32/5
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

Mountings

Wide hinge style SW

Articol:M/P19447
Cylinder diameter:320 mm

Switch mounting brackets

Articol:QM/31/320/22
Cylinder diameter:320 mm

C - Foot Mounting 320mm bore

Articol:QM/8320/21
Cylinder diameter:320 mm