Roundline double acting cylinder, 40mm diameter, 160mm stroke

Articol: RM/55441/M/160
  • Clean line design
  • Low friction, long life seals
  • Standard magnetic piston for full control system versatility
  • Non-lube operation
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:160 mm
Theoretical force:754 N
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:RM/55401/M

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250628
Thread:G1/4
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470628
Thread:G1/4
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510628
Thread:G1/4
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Articol:QM/33/440/22
Cylinder diameter:40 mm

Mountings

Nose nut style N

Articol:M/P29255
Cylinder diameter:40 mm

C - Foot Mounting 40mm bore

Articol:QM/55240/21
Cylinder diameter:40 mm

L - Rear Hinge Mounting 40mm bore

Articol:QM/55240/24
Cylinder diameter:40 mm

H - Trunnion Mounting 40mm bore

Articol:QM/55240/28
Cylinder diameter:40 mm

Tubing

Nylon tubing

Articol:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Articol:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V61B411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Articol:V61B417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/4