ISO roundline double acting cylinder, 25mm diameter, 170mm stroke

Articol: RM/8026/M/170
  • Magnetic piston as standard
  • Conforms to ISO 6432
  • High strength, double crimped end cap design
  • Corrosion resistant
  • Buffer or adjustable cushioning
  • Nose mounting nut and piston rod locknut as standard
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:25 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:25 mm
Piston rod diameter:10 mm
Stroke length:170 mm
Standard:ISO 6432
Theoretical force:294 N
Material - Buffer:Polyurethane
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Range:RM/8000/M

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Guide block for RM/8000M

Articol:QM/8025/61/160
Stroke length:160 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/200
Stroke length:200 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/250
Stroke length:250 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/320
Stroke length:320 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/400
Stroke length:400 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/500
Stroke length:500 mm
Cylinder diameter:25 mm

Guide block for RM/8000M

Articol:QM/8025/61/50
Stroke length:50 mm
Cylinder diameter:25 mm