Compact double acting cylinder, 16mm diameter, 60mm stroke

Articol: RM/92016/N4/60
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:16 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:16 mm
Piston rod diameter:8 mm
Stroke length:60 mm
Theoretical force:90 N
Guiding System:Internal
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Polyurethane
Range:RM/92000/M