Compact double acting cylinder, 20mm diameter, 20mm stroke

Articol: RM/92020/N4/20
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:20 mm

Get a similar product sooner

compact20double20acting20cylinder2c2020mm20diameter2c2020mm20stroke

Articol:RM/92020/M/20
Cylinder diameter:20 mm
Stroke length:20 mm
Operation:Double acting
Port size:M5

iso20compact20double20acting20cylinder2c2020mm20diameter2c2020mm20stroke

Articol:RA/192020/MX/20
Cylinder diameter:20 mm
Stroke length:20 mm
Operation:Double acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:20 mm
Piston rod diameter:10 mm
Stroke length:20 mm
Theoretical force:141 N
Guiding System:Internal
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Polyurethane
Range:RM/92000/M