Compact double acting cylinder, 32mm diameter, 30mm stroke

Articol: RM/92032/N2/30
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm

Get a similar product sooner

iso20compact20double20acting20cylinder2c2032mm20diameter2c2030mm20stroke

Articol:RA/192032/MX/30
Cylinder diameter:32 mm
Stroke length:30 mm
Operation:Double acting
Port size:G1/8

compact20double20acting20cylinder2c2032mm20diameter2c2030mm20stroke

Articol:RM/92032/M/30
Cylinder diameter:32 mm
Stroke length:30 mm
Operation:Double acting
Port size:G1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm
Piston rod diameter:16 mm
Stroke length:30 mm
Theoretical force:362 N
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Polyurethane
Range:RM/92000/M