|
Medium: | Compressed Air |
---|
Port size: | G1/8 |
---|
Operation: | Single acting |
---|
Operating pressure: | 2 ... 10 bar |
---|
Operating temperature: | -5 ... 80 °C |
---|
Cylinder diameter: | 50 mm |
---|
Piston rod diameter: | 20 mm |
---|
Stroke length: | 20 mm |
---|
Sprung in or Sprung out: | Sprung out |
---|
Theoretical force: | 1094 N |
---|
Material - Elastomers: | Nitrile rubber;Polyurethane |
---|
Material - Piston rod: | Stainless steel (Martensitic) |
---|
Material - Seals: | Nitrile rubber;Polyurethane |
---|
Range: | RM/93000/M |
---|