Roundline single acting cylinder, 12mm diameter, 10mm stroke

Articol: RT/57112/M/10
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:12 mm

Get a similar product sooner

roundline20single20acting20cylinder2c2012mm20diameter2c2010mm20stroke

Articol:RT/57312/MC/10
Cylinder diameter:12 mm
Stroke length:10 mm
Operation:Single acting
Port size:M5

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:12 mm
Piston rod diameter:4 mm
Stroke length:10 mm
Sprung in or Sprung out:Sprung in
Theoretical force:56 N
Material - Piston rod:Stainless steel
Range:RT/57100/M