Roundline double acting cylinder, 20mm diameter, 125mm stroke

Articol: RT/57220/MF/125
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm

Get a similar product sooner

iso20roundline20double20acting20cylinder2c2020mm20diameter2c20125mm20stroke

Articol:RM/8020/M/125
Cylinder diameter:20 mm
Stroke length:125 mm
Operation:Double acting
Port size:G1/8

iso20roundline20double20acting20cylinder2c2020mm20diameter2c20125mm20stroke

Articol:RM/8021/M/125
Cylinder diameter:20 mm
Stroke length:125 mm
Operation:Double acting
Port size:G1/8

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:20 mm
Piston rod diameter:8 mm
Stroke length:125 mm
Theoretical force:158 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M