Roundline double acting cylinder, 32mm diameter, 65mm stroke

Articol: RT/57232/M/60
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:32 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:32 mm
Piston rod diameter:12 mm
Stroke length:65 mm
Theoretical force:414 N
Material - Piston rod:Stainless steel (Martensitic)
Range:RT/57200/M

Accessories

Fittings

90° Swivel Elbow Adaptor

Articol:C01470618
Thread:R1/8
O/D Tube:6 mm
Shape:Elbow

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

Banjo Flow Control (out) - Taper

Articol:C0TA00618
Thread:R1/8
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc