Roundline double acting cylinder, 63mm diameter, 80mm stroke

Articol: RT/57263/M/80
  • Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
  • Low friction, long life seals
  • High strength, double crimped end cap design
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:63 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Rc1/4
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:80 mm
Theoretical force:1680 N
Material - Piston rod:Stainless steel (Martensitic)
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010102
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:65.5
Products - Product - Length:208.0
Products - Product - Weight:1.242
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:RT/57200/M

Accessories

Fittings

Straight adaptor - male/taper

Articol:C01250828
Thread:R1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C01470828
Thread:R1/4
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - Taper

Articol:C0TA00828
Thread:R1/4
O/D Tube:8 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Articol:QM/33/063/22
Cylinder diameter:63 mm

Tubing

Nylon tubing

Articol:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Articol:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V60A511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Articol:V60A517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8