Block form flow control valve

Articol: T1000M0500
  • Compact size/low weight/ in-line units
  • High flow performance
  • Suitable for panel and wall mounting
  • Adjustment can be locked
  • Captive regulator needle will not blow out when unscrewed
  • Adjusting knob position line
Medium:Compressed Air
Port size:M5
Operating pressure:0.3 ... 10 bar
Operating temperature:-20 ... 80 °C
Seal material:Nitrile rubber
Material - Body:Aluminium

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operating pressure:0.3 ... 10 bar
Operating temperature:-20 ... 80 °C
Seal material:Nitrile rubber
Material - Body:Aluminium
Material - Seals:Nitrile rubber
Range:T1000

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Tubing

Nylon tubing

Articol:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Articol:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural