Block form flow control valve

Articol: T1100C4800
    Medium:Compressed Air
    Port size:G1/2
    Function:Bi-directional
    Operating pressure:0 ... 10 bar
    Operating temperature:-20 ... 80 °C
    Seal material:Nitrile rubber

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Port size:G1/2
    Function:Bi-directional
    Operating pressure:0 ... 10 bar
    Operating temperature:-20 ... 80 °C
    Seal material:Nitrile rubber
    Material - Body:Aluminium
    Material - Seat seal:Nitrile rubber
    Range:T1100

    Accessories

    Fittings

    Straight adaptor - male/parallel

    Articol:C02250405
    Thread:M5
    O/D Tube:4 mm
    Shape:Straight

    90° Swivel Elbow Adaptor

    Articol:C02470405
    Thread:M5
    O/D Tube:4 mm
    Shape:Elbow

    Tubing

    Nylon tubing

    Articol:PA2-0006025C
    Standard:DIN 74324
    O/D Tube:6 mm
    Length:25 m

    Nylon tubing

    Articol:PA2-0006100
    Standard:DIN 74324
    O/D Tube:6 mm
    Length:100 m