Olympian Plus 64 Series Plug-in System Shut-off Valve

Articol: T64T-4AB-P1N
  • 3 port/2 position
  • Easy to operate
  • Lockable in the 'closed' position
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T64T

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Material - Elastomers:Nitrile rubber
Range:T64T
Series:Olympian Plus