Excelon Plus Shut-off Valve, G1/4"

Articol: T82T-2GA-B1N
  • Reduced weight and size
  • A flexible modular system
  • Tamper proof options using built in padlock
  • Rotating safety shut-off valve
Medium:Compressed Air
Port size:G1/4
Actuation:Ball
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Material - Elastomers:Nitrile

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Actuation:Ball
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Material - Elastomers:Nitrile
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030202
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:47.0
Products - Product - Length:91.0
Products - Product - Width:52.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:T82T
Series:Excelon Plus