ISO Valve - Solenoid

Articol: UM/22456/172/61/19J
  • Steel reinforced main seals
  • Low power coils (1.5W)
  • Wide range of sub-bases and accessories
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Air spring
Voltage:220Vac
Operating pressure:2.5 ... 10 bar
Operating temperature:-10 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Air spring
Voltage:220Vac
Operating pressure:2.5 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 50 °C
ISO size:ISO #4
Electrical connection:22mm Industrial standard
Manual Override:Push only
Standard:ISO 5599-1;VDMA 24 345
Connector type:22mm Industrial standard
Solenoid power:5,0 Watt/VAC
Mounting:Sub-base
Material - Body:Diecast aluminium
Material - Seals:Nitrile rubber
Range:UM/22000
Series:ISO Star

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard