Solenoid actuated 32mm poppet valves

Articol: V05X486M-B632A
  • Extensive range of power and orifice size options
  • Compact installation
  • Removeable coil
  • Standard exhaust diffuser
Medium:Compressed Air
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:12Vdc
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:12Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 50 °C
Electrical connection:30mm Industrial standard
Manual Override:Turn to lock
Solenoid connector:30mm Industrial standard
Protection class:IP65
Solenoid power:9,0 Watt/VAC
Material - Seals:Nitrile rubber
Range:V05

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:M/P15737
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Fittings

Straight adaptor - male/parallel

Articol:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow