Mini ISO Valve - Pilot

Articol: V405533A-X0070
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Wide range of accessories
  • Easy to convert from internal to external pilot supply
  • Valve exchange under pressure
Medium:Compressed Air
Operation:5/2
Actuation:Pilot/Pilot
Operating pressure:-0.9 ... 16 bar
Operating temperature:-15 ... 80 °C
Protection class:IP65;NEMA 4

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/2
Actuation:Pilot/Pilot
Operating pressure:-0.9 ... 16 bar
Operating temperature:-15 ... 80 °C
Protection class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Glandless spool and sleeve
Mounting:Sub-base
Material - Body:Aluminium alloy;Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:HNBR
Material - Spool and sleeve:Anodised aluminium
Range:V40