Mini ISO Valve - Solenoid

Articol: V45A527D-C313A
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure system capability
  • Wide range of accessories
  • Easy to convert from internal to external pilot supply
  • Valve exchange under pressure
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-15 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:2 ... 10 bar
Operating temperature:-15 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-15 ... 50 °C
Pilot:External
Manual Override:Push only
Protection class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Connector type:DIN 43 650 Form C
Solenoid power:1,2 Watt/VAC
Mounting:Sub-base
Material - Body:Diecast aluminium
Material - Nuts & screws:Zinc plated steel
Material - Seals:HNBR
Material - Spool and sleeve:Anodised aluminium
Range:V45

Accessories

Electrical plugs

15mm Plugs according to DIN 43650 Form C

Articol:V10027-D00
Voltage:250Vac/dc
Connector type:15mm Industrial standard